the AI Hardware Partner
Toggle Nav
Loading...

Luxeon III Star compatible - 3Wl super light RGB LED

High flux per LED Very long operating life(up to 100k hours) Various colors Good color uniformity
$8.50
Out of stock
  • 10+: $7.65

PRODUCT DETAILS

Features

  • High flux per LED

  • Very long operating life(up to 100k hours)

  • Various colors

  • Good color uniformity

  • More energy efficient than incandescent and

  • most halogen lamps

  • Low Voltage DC operated

  • Instant light (less than 100ns)

  • No UV

  • Superior ESD protection

Typical Applications

  • Reading lights (car, bus, aircraft)

  • Portable (flashlight, bicycle)

  • Uplighters/Downlighters

  • Decorative/Entertainment

  • Bollards/Security/Garden

  • Cove/Undershelf/Task

  • Indoor/Outdoor Commercial and Residential Architectural

  • Automotive Ext (Stop-Tail-Turn,

  • CHMSL, Mirror Side Repeat)

  • LCD backlights

Document

Technical details

Dimensions 50mm x70mm x7mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 9405409000
UPC 841454106166
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ