seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      mBot Add-on Pack Interactive Light & Sound
      mBot Add-on Pack Interactive Light & Sound
      mBot Add-on Pack Interactive Light & Sound
      mBot Add-on Pack Interactive Light & Sound
      mBot Add-on Pack Interactive Light & Sound
      mBot Add-on Pack Interactive Light & Sound
      mBot Add-on Pack Interactive Light & Sound

      mBot Add-on Pack Interactive Light & Sound

      SKU 114090003
      $22.49$24.99
      2 Available
      ADD TO CART

      Description

      未标题-1.jpg

      mBot Add-on Pack Interactive Light & Sound

      mBot Add-on Pack Interactive Light & Sound is a 3-in-1 pack based on mBot. You can construct"lighting chasing robot","Scorpion robot"and"Intelligent voice-activated desk light"with mBot and the components in this pack. Each one has infinite possibility.

      To experience the magic of mBot in the changing light and sound.


      The first stop:Light chasing robot

      We feel the light with our eyes.

      Do you know that mBot also has eyes?

      Where there is light, there is it.

      follow.gif
      scorpion.gif

      The second stop:Scorpion robot

      Clap your hands to stimulate its recognition to sound,

      And recognize the color to enhance reaction capability.

      Enjoy the integration of light and sound on mBot.

      The third stop:Intelligent desk light

      Children are always curious.

      They imitate others and try new things around them.

      Change mBot into their own desk light.

      Touch it, and make sound to control the light. 

      Just enjoy creation!

      light01.gif
      未标题-2.jpg


      Graphical Programming

      When add-on pack meets graphical programming…

      Vitalize your mBot through programming, just like building blocks!



      Specifications
      Product NamemBot Add-on Pack Interactive Light & Sound
      CategoryAdd-on Pack
      Weight8.82 oz
      Package Dimension
      (Height×Width×Length)
      3.94 x 2.36 x 5.90 inch




      Part List
      2× Me Light Sensor1× Me RGB LED1× Me Sound Sensor
      2× RJ25 cable-35cm1× Wrench M5+M72× Beam0808-072
      2× Beam0824-0801× Plate 45°4 × Gasket4*7*3mm



      Technical Details

      Dimensions152mm x 100mm x 60mm
      WeightG.W 250g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        mBot Add-on Pack Interactive Light & Sound

        SKU 114090003
        $22.49$24.99
        2 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer