Control a 32x32 LED matrix of 1,024 multi-color LEDs with your Android device , Windows PC, Mac (USB only), or Raspberry Pi (USB only). No soldering or coding required!

PIXEL comes included with 180+ unique works of pixel art content via a collaboration with 12 pixel artists all over the world. And of course you can easily add your own pixel art too. The software and hardware created for PIXEL: LED ART are both open source and fully hackable using PIXEL's software API.

Simply select the art from your Android, PC, Mac, or Raspberry Pi and download to PIXEL. After that, PIXEL runs in stand-alone mode with no device connection necessary. Or leave your device connected and use PIXEL in interactive mode for things like Twitter feeds, interactive animations using the optional proximity sensor, camera phone feeds, and on the fly pixel art creation.

Specification

Included Parts

Specs / Info

32x32 RGB LED Matrix

1024 RGB LEDs, 190mm x 190mm x 15mm (7.5″ x 7.5″ x 0.625″), 1400 cd/m2 brightness LEDs on a 6mm pitch, 1/16 scan rate, Data sheet (partly in Chinese)

PIXEL V2 Board

5 External Sensor PortsBoard Details

Bluetooth 4.0 Dongle

Plug this dongle into the iOIOMint board’s USB port

Power Supply

110V to 240V power supply. Outputs 5VDC up to 4 Amps. Standard 2.1mm barrel jack connector. The power plug is the "two-prong style" for US/Canada/Japan so you'll need to supply your own adapter for other countries.

Cables

LED Matrix Data (IDC) and Power Cables

All Apps are free, PIXEL will become much funny with PIXEL Apps.

PIXEL Guts Quick Start Guide

Technical details

Dimensions 255mm x250mm x80mm
Weight G.W 841g
Battery Exclude

Part List

PIXEL Guts Kit 1

ECCN/HTS

HSCODE 9023009000
UPC 841454105008
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.