Loading...
Micro:bit

The micro:bit which is a tiny programmable computer, allows you can create many cool projects and make your ideas come to life into DIY digital games, interactive projects, robotics and many more with the micro:bit!

Used in thousands of schools and recommended by many, the micro:bit is designed just for beginners and kids, making it a perfect board if you are looking to learn about programming and coding.

With our Grove Inventor Kit for micro:bit, learning programming and coding has never been easier. Packed with our Grove modules including sensors,displays, and actuators, you have everything you need to get started and build your first micro:bit project! Not to mention, everything is plug and play with no need for soldering or jumper wires!

Loading

Items 17-24 of 24

View as Grid List
per page
Page
  1. IoT micro:bit LoRa Node 868MHz/915MHz
    IoT micro:bit LoRa Node - 915 MHz/868MHz
    SKU 113990656
  2. Image
    micro:bit
    $14.95
    SKU 102990863
    Rating:
    95%
  3. micro:bit Telec version
    micro:bit Telec version
    $14.90
    SKU 102991003
    Rating:
    100%
  4. Bit:Bot - Robot Kit for Micro:Bit
    Bit:Bot - Robot Kit for Micro:Bit
    $49.95
    SKU 114991414