2A Motor Shield For Arduino
SKU
105990000
This Arduino Motor shield uses L298P chip which allow to drive two 7-12V DC motors with maximum 2A current
YOU MAY LIKE THIS
PRODUCT DETAILS
This Arduino Motor shield uses L298P chip which allow to drive two 7-12V DC motors with maximum 2A current. This shield can be directly mount onto standard Arduino Duemilanove and Arduino Mega.
Specification
- 2 way 7-12V motor drive
- Up to 2A current each way
- Pin 5,6,7,8 are used to drive two DC motor
- Support PWM speed control
- Support PLL advance speed control
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 26g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review