nRF24L01+ Module - Enhanced Edition

SKU 113990021

Free Express Shipping on Orders over $200!

$6.90     

DESCRIPTION

This module based on Nordic nRF24L01, highly integrated, ultra low power (ULP) 2Mbps RF transceiver for the 2.4GHz ISM (Industrial, Scientific and Medical) band.  Nordic nRF24L01+ integrates a complete 2.4GHz RF transceiver, RF synthesizer, and baseband logic including the Enhanced ShockBurst™ hardware protocol accelerator supporting a high-speed SPI interface for the application controller. 
 
Features
  • Worldwide license-free 2.4GHz ISM band operation
  • 250kbps, 1Mbps and 2Mbps on-air data-rate options
  • Enhanced ShockBurst™ hardware protocol accelerator
  • Ultra low power consumption – months to years of battery lifetime
 
Specifications
  • Power supply: 1.9 to 3.6V
  • IO port input voltage: -0.3 to 5.25V
  • Maximum output power: +20dBm
  • Supply current in transmit mode: 115mA
  • Supply current in receiving mode: 45mA
  • Supply current in power down: 4.2uA
  • Receiving sensitivity 2Mbps: -92dBm
  • Receiving sensitivity 1Mbps: -95dBm
  • Receiving sensitivity 250kbps: -104dBm
  • PA power gain: 20dB
  • Transmission range: 1000m in open area
  • Dimensions: 15x29mm
 
Documents
You Might Also Need
Notify me when it's back in stock
SUBMIT