• //statics3.seeedstudio.com/product/n RF24L01_03.jpg
  • //statics3.seeedstudio.com/product/n RF24L01_02.jpg
  • //statics3.seeedstudio.com/product/n RF24L01_01.jpg

nRF24L01+Module

SKU 113990011
This module based on Nordic nRF24L01, highly integrated, ultra low power (ULP) 2Mbps RF transceiver for the 2
Free Express Shipping on Orders over $200!
$2.90
6 Available
Qty:
This field is required
ADD TO CART
$2.90 /each 1 pcs
$2.61 /each 10 pcs
$2.47 /each 20 pcs
$2.32 /each 50 pcs
Description
This module based on Nordic nRF24L01, highly integrated, ultra low power (ULP) 2Mbps RF transceiver for the 2.4GHz ISM (Industrial, Scientific and Medical) band.  Nordic nRF24L01+ integrates a complete 2.4GHz RF transceiver, RF synthesizer, and baseband logic including the Enhanced ShockBurst™ hardware protocol accelerator supporting a high-speed SPI interface for the application controller. 
 
Features
  • Worldwide license-free 2.4GHz ISM band operation
  • 250kbps, 1Mbps and 2Mbps on-air data-rate options
  • Enhanced ShockBurst™ hardware protocol accelerator
  • Ultra low power consumption – months to years of battery lifetime
 
Specifications
  • Power supply : 1.9~3.6V
  • IO port working voltage :  0~3.3v / 5v
  • Transmitting rate : +7dB
  • Receiving sensitivity : ≤ -90dB
  • Transmission range : 250m in open area
  • Dimension : 15x29mm
 
Documents

 

See More
Recipes
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT