the AI Hardware Partner
Toggle Nav
Loading...

Dragino NB-IoT Shield-B5

SKU
109030002
Rating:
100 % of 100
NarrowBand-Internet of Things (NB-IoT) is a standards-based low power wide area (LPWA) technology developed to enable a wide range of new IoT devices and services
$36.00
In stock
  • 10+: $30.60
-
+

PRODUCT DETAILS

NarrowBand-Internet of Things (NB-IoT) is a standards-based low power wide area (LPWA) technology developed to enable a wide range of new IoT devices and services. NB-IoT significantly improves the power consumption of user devices, system capacity and spectrum efficiency, especially in deep coverage. Battery life of more than 10 years can be supported for a wide range of use cases.


New physical layer signals and channels are designed to meet the demanding requirement of extended coverage – rural and deep indoors – and ultra-low device complexity. Initial cost of the NB-IoT modules is expected to be comparable to GSM/GPRS. The underlying technology is however much simpler than today’s GSM/GPRS and its cost is expected to decrease rapidly as demand increases.


Arduino is an open-source electronics platform based on easy-to-use hardware and software, it is an easy tool for fast prototyping, aimed at students without a background in electronics and programming. As soon as it reached a wider community, the Arduino board started changing to adapt to new needs and challenges, differentiating its offer from simple 8-bit boards to products for IoT applications, wearable, 3D printing, and embedded environments. All Arduino boards are completely open-source, empowering users to build them independently and eventually adapt them to their particular needs. The software, too, is open-source, and it is growing through the contributions of users worldwide.


NB-IoT Shield is an expansion board for Arduino to add NB-IoT technology. With NB-IoT Shield and Arduino, user can study/evaluate and do POC for NB-IoT solution rapidly.


Features

  • Support 850Mhz NB-IoT Bands

  • Low power consumption

  • Wide area coverage

  • AT command to control

  • Auto support 3.3v or 5v Arduino board

  • Compatible with Arduino Leonardo, Uno, Mega2560, DUE… etc


Applications:

  • Smart metering (electricity, gas and water)

  • Facility management services

  • Intruder and fire alarms for homes & commercial properties

  • Connected personal appliances measuring health parameters

  • Tracking of persons, animals or objects

  • Smart city infrastructure such as street lamps or dustbins

  • Connected industrial appliances such as welding machines or air compressors



System Structure:


UART_TX and UART_RX are connected to D10/D11 of Arduino. To use other pins for UART communication, user can remove the UART_TX and UART_RX jumper and wire the right side of these headers to other pins of UNO. The software serial pins also need to do related changes in Sketch.


SIM Card Direction:




Technical details

Dimensions 110mm x65mm x35mm
Weight G.W 53.5g
Battery Exclude

Part List

NB-IoT Shield 1
NB-IoT Antenna 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page