NVIDIA® Jetson Nano™ Developer Kit
It is recommended to buy our newly released reComputer J1020 powered by NVIDIA Jetson Nano Production Module includes a carrier board and heatsink. Check it out! Find more NVIDIA Jetson-powered AI platforms here.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We just released a new reComputer J10 powered by NVIDIA Jetson Nano module includes a carrier board and heatsink. Check it out!
Note
For more NVIDIA product purchase solutions, you can go to this page to learn more.
Description
The NVIDIA® Jetson Nano™ Developer Kit delivers the compute performance to run modern AI workloads at unprecedented size, power, and cost. Developers, learners, and makers can now run AI frameworks and models for applications like image classification, object detection, segmentation, and speech processing.
The developer kit can be powered by micro-USB and comes with extensive I/Os, ranging from GPIO to CSI. This makes it simple for developers to connect a diverse set of new sensors to enable a variety of AI applications. It’s incredibly power-efficient, consuming as little as 5 watts.
Jetson Nano is also supported by NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. The software is even available using an easy-to-flash SD card image, making it fast and easy to get started.
The same JetPack SDK is used across the entire NVIDIA Jetson™ family of products and is fully compatible with NVIDIA’s world-leading AI platform for training and deploying AI software. This proven software stack reduces complexity and overall effort for developers.
Key Features
Jetson Nano Module
- 128-core NVIDIA Maxwell™ GPU
- Quad-core ARM® A57 CPU
- 4 GB 64-bit LPDDR4
- 10/100/1000BASE-T Ethernet
Power Options
- Micro-USB 5V 2A
- DC power adapter 5V 4A
I/O
- USB 3.0 Type A
- USB 2.0 Micro-B
- HDMI/DisplayPort
- M.2 Key E
- Gigabit Ethernet
- GPIOs, I2 C, I2 S, SPI, UART
- MIPI-CSI camera connector
- Fan connector
- PoE connector
Kit Contents
- NVIDIA Jetson Nano module and carrier board
- Quick Start Guide and Support Guide
Create more AI possibilities with Grove PiHAT and NVIDIA Jetson Nano
If you want to use Grove sensors with Jetson Nano, grab the grove.py Python library and get your sensors up in running in minutes! Currently, there are more than 20 Grove modules supported on Jetson Nano and we will keep adding more. You can connect Grove modules using Base HAT for Raspberry Pi or Raspberry Pi Zero with Jetson Nano.
Cooling solution for your Jetson Nano
Here we prepared the cooling solution for your Jetson Nano! Over-heating sometimes may cause a shutdown problem. These two cases will help to improve the stability of Jetson Nano.
- Jetson Nano Metal Armour - Case with PWM Adjustment Fan $9.90
- Aluminum Case for Nvidia Jetson Nano $29.90
Add A Camera
The Raspberry Pi Camera Module V2 can work with Jetson Nano well, it will be a perfect camera in your AI project.
Note
We provide a wide selection of AI related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP and Neural Networks Acceleration. Check here for more products you may need.
We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcomed at Seeed Forum!
Specifications
GPU | 128-core Maxwell |
CPU | Quad-core ARM A57 @ 1.43 GHz |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s |
Storage | microSD (not included) |
Video Encoder | 4K @ 30 | 4x 1080p @ 30 | 9x 720p @ 30 (H.264/H.265) |
Video Decoder | 4K @ 60 | 2x 4K @ 30 | 8x 1080p @ 30 | 18x 720p @ 30| (H.264/H.265) |
Camera | 1x MIPI CSI-2 DPHY lanes |
Connectivity | Gigabit Ethernet, M.2 Key E |
Display | HDMI 2.0 and eDP 1.4 |
USB | 4x USB 3.0, USB 2.0 Micro-B |
Others | GPIO, I2C, I2S, SPI, UART |
Mechanical | 100 mm x 80 mm x 29 mm |
Part List:
1 x NVIDIA® Jeston Nano™ Developer Kit
Note
If you are looking for open source SBC for commercial and industrial needs. Seeed provides customization service based on BeagleBone series boards. Seeed Studio BeagleBone® Green(BBG) and Seeed Studio BeagleBone® Green Wireless (BBGW) provide more stable industrial deployment scenarios.
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGreat little unit to try out the ROS system on a robot
-
from order viewDocumentation was good and product quality was as stated
-
from order viewThis user did not leave any comments.
-
from order viewNice set. I bought a JetBot platform for it.
That's the one I have a complaint about. I did not buy it here. -
from order viewThis user did not leave any comments.