Arduboy

Open Source Hardware, DIY Game, Arduino Compatible, FCC, CE.

  • Fully Programmable with Arduino
  • 32KB Flash, 2.5KB RAM, 1KB EEPROM
  • 8+ Hour Battery Life
Share:
Introduction

Arduboy is an open platform for people to play, create and share games. A game system the size of a credit card. Choose your favorite classic game from the completely free Arduboy Arcade. Built on the popular Arduino software, it’s also an excellent way to learn how to program! Because you can learn to make your own games, Arduboy is a game system the size of your imagination!

Product Info

Specs :

Seeed Support
Timeline
2015/5/11-2015/6/1: Arduboy Kickstarter, 7,221 backers pledged $433,038 to help bring this project to life.
2015/6/29-2015/7/3: Quotation, First meet on Hax Demo Day.
2015/9/24-2015/9/26: BOM and Case Confirmation.
2015/10/7-2015/10/10: Prototype sample 10 pcs
2015/10/13-2015/11/27: FCC&CE Certification; First 10000pcs manufacturing kick-off.
2015/11/28-2015/12/8: Assembly, testing, packaging and shipping.
2015/5/3-2016/6/18: Second 10000pcs manufacturing kick-off.