BeagleBone Green Wireless

coupon management, WiFi plus BLE combo, integrated software & hardware solution

  • Joint effort by BB.org
  • Fully compatible with BBB
  • 2 grove connectors
  • Wi-Fi + Bluetooth Low Energy (BLE) board
  • 4 USB 2.0 host
Share:
Situation

The convenience stores in USA came up with the management issue of promo codes of cigarette, they were looking for hardware and software solutions which can help manage promo codes.

Task

A system integrated vendor has developed the software part and looked for reliable hardware partner to complete the total solution. They were searching for tiny and powerful computing hardware, with WiFi plus BLE combo. Customized manufacturing was also needed for in-store deployment.

Application

Coupon management solution based on BeagleBone Green Wireless. SeeedStudio BeagleBone Green Wireless is the first Wi-Fi plus Bluetooth Low Energy (BLE) board from BeagleBone community. It is based on AM3358 1GHz ARM® Cortex-A8 and keeps all the good features such as the tiny size, abundant interfaces and strong expansibility.

Result

50,000 convenience stores are expected to be deployed the solution.