BeagleBone Green

Home Security, Energy Control, Integrated Solution, Customized Manufacturing, Battery Management System

  • Joint effort by BB.org
  • Fully compatible with BBB
  • Micro USB host
  • 2 grove connectors
  • CE and FCC certified
Share:
Situation

The USA-based battery designer looked for a controller for their BMS (Battery Management System).

Task

The team were requesting for stable solutions with CE or FCC certification, and could meet the requirements of radiation emission. They’re good at prototype design and looking for technology partners which own the ability of customized manufacturing. They were concerned about the quality seriously.

Application

Battery Management Solution based on BeagleBone Green. Beaglebone Green is a joint effort by Beaglebone.org and Seeed Studio, it is based on AM3358 1GHz ARM® Cortex-A8 and keeps all the good features such as the tiny size, abundant interfaces and strong expansibility, while at the same added two Grove standard connectors to make it more powerful.

Result

Seeed has offered the client integrated solution based on 1,000pcs of BeagleBone Green.