Our HAM & Instrument Projects
HAM & Instruments are Evolving Today
Open source development boards, such as the Arduino, BeagleBone, and Raspberry Pi, have become widely popular amongst hobbyists and HAM radio operators. HAM operators are exploring these powerful, inexpensive devices, and creating new projects and amateur station gear. These communities freely share software and hardware designs, making projects easier to build and modify.
The new generation of single-board microcontrollers and computers are easier than ever to use. They enable radio amateurs to create and build projects by uniting and simplifying hardware and software. Do you want to increase the functionality and value of your HAM radio without spending a lot of money? Let us do it together. Do you want to profit from the projects you build? We can help you produce and sell through more than 700 distributors.