Seeed Fusion One-Stop PCB Assembly Service

Seeed Studio Fusion offers one-stop high-quality, yet affordable PCB assembly (PCBA) services that include PCB manufacture, components procurement and assembly all-in-one.

With over ten years' of industrial experience, the service is ideal for engineering firms, makers, Kickstarter projects, and students for applications including aviation, medical, telecommunications, IOT, consumer electronics and more.

Get an instant quote online in seconds with no hidden costs and no strings attached.

Get an Instant Online Quote Now

Turnkey, Quick Turn PCB Assembly Service

Quote Now
Instant Online Quote
Seeed's unique order platform allows you to obtain the entire PCBA price up-front in minutes, including stencils and the price of components purchased on your behalf. The price you see really is the price you pay and it's broken down so you can customise to your budget.
Affordable Pricing
PCBA orders start from $25 set up fee with $0.01 to $0.30 assembly fee per component. What’s more, all PCBA orders include free express shipping to anywhere in the world and we have a selection of cheaper, in-stock components in the Seeed Open Parts Library (OPL).
Quick-Turn
Get the entire PCBA produced in 20 working days from order confirmation to dispatch, including sourcing of parts. But if all components are sourced from the Seeed Open Parts Library (OPL), the entire PCBA production time can be reduced to just 7 working days.
100% Quality Guarantee
100% quality guaranteed - free re-work if needed. All parts are sourced from reliable suppliers, and each board undergoes free visual inspection. X-ray inspection, AOI testing, In-Circuit Testing (ICT), and functional testing are also available.
Mature Capabilities
Seeed Fusion’s assembly lines are fully compliant with IPC-A-610F, are capable of SMT, through-hole and mixed assembly, and can solder BGA and fine-pitch components from 0.38mm pitch. PCB types include rigid, flexible, rigid-flex and aluminum boards.
Prototype, Small or Large Batch
Whether you need prototype PCB assembly or bulk assembly, Seeed can cater for as little as a single piece 1 to 8000 pieces and has dedicated assembly lines for both low and high volume needs.
Sourcing Options
We can source components from reputable distributors such as DigiKey and Mouser, or you can choose from over 10,000 in-stock components in the Seeed Open Parts Library (OPL). These parts are cheaper and can reduce the entire PCBA production time to 7 working days.
Considerate Customer Service
Every PCBA order is assigned a project manager to assist you with the order process. The engineering and assembly teams will also communicate any issues with you to ensure your order proceeds as planned.

Seeed also offers the Propagate Service to satisfy more advanced and customized requirements, including mass production planning, certification, drop-shipping arrangements, and advertising.

How to Order Seeed Fusion PCB Assembly Service?

Quote Now

Please feel free to contact us at fusion@seeed.cc if you have any questions or need any further information.

PCB Assembly Capabilities

Quote Now
Assembly Types
  • Surface Mount (SMT) Assembly
  • Ball-Grid-Array (BGA) Assembly
  • Through-Hole Assembly
  • Mixed Assembly
  • Kit Assembly
PCB Types for Assembly
  • FR4 (Rigid) Board
  • Aluminum Board
  • Flexible (FPC) Board
  • Rigid-Flex Board
Solder Types
  • Lead-Free (RoHS compliant)
Assembly Time
  • From 8 hours to 72 hours once all parts are ready
Component Types
  • Ball-Grid-Arrays (BGA) of 0.25mm pitch with x-ray testing
  • Passive components as small as 01005 (0402) package
  • Fine-pitch components as small as 0.38mm pitch
Test Types
  • Visual Inspection
  • X-Ray Inspection
  • AOI Testing
  • In-Circuit Test
  • Functional test
Component Suppliers
  • More than 10,000 in-stock components (OPL)
  • Digikey, Mouser, TME, Element 14 and more…

PCB Assembly Testing Capabilities

Learn More
Category Product Function Test Type Test Location
MCU 51 serial MCU
AVR serial MCU
ARM Cortex M0, M0+, M3 and M4 serial
IC Programming Seeed's Fab
General GPIO Functional Testing
Voltage, Electricity Current, Resistance Test, etc.
I2C/Uart/SPI/CAN/One Wire/SWD
Temperature, Humidity, Atmospheric Pressure etc. ...
Functional Test Seeed's Fab
Communication GSM/WCDMA/LTE
GNSS
Bluetooth/LE
Ethernet
NFC
802.11/b/g/n/a/ac
ZigBee
Sub-1 GHz 315/433/868/915
Functional Test Seeed's Fab
Monoboard Computer BeagleBone, Raspberry Pi, etc. Functional Test Seeed's Fab
Certification FCC, CE, GS, TELEC etc. Regulatory Accredited Third-Party Lab

Product Show

Quote Now

Customer Success Stories

Quote Now
Seeed Fusion
Seeed Fusion

Find Out More