BeagleBone® Case

SKU
113070001
Rating:
100% of 100

The acrylic case is used for BeagleBone®, It’s made of acrylic sheet, Only 4 pieces sheets, in total

Special Price $2.50 Regular Price $5.00
In stock
-
+

The acrylic case is used for BeagleBone®, It’s made of acrylic sheet, Only 4 pieces sheets, in total. manufacture by laser cutting, CNC milling, and hot bending. Looks very compact and beautiful.


FEATURES

The acrylic case I s used for BeagleBone®, it’s made of acrylic sheet, Looks very compact and beautiful.


SPECIFICATION

  • • Ÿ100mm x 64mm x 33.3mm / 3.94" x 2.52" x 1.31"

  • • ŸWorking temperature: -20~70°C

  • • ŸColors: Transparent

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 82g
Battery Exclude

Part List

BeagleBone Case 1

ECCN/HTS

HSCODE 3923100090
UPC 841454111771
ROHS 1

BeagleBone Case

Wiki of BeagleBone Case

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Test OK

    Review by

    Posted on

Product Faqs


Sort by   
  • 96boards
    Question by: admin on 2018-12-18 02:29:50

    Hi there~ Could you please tell us more about your problem? Regards

    Answer by: admin on 2018-12-18 02:29:50