Flat HDMI Male to Male Cable 1M,Support 3D For HDTV computer & tablets cable

SKU
109990056
Introduction: Connects your portable HDTV DVs, camcorders, cameras or game consoles to your HDTV, supporting up to 1080P(The High Speed HDMI Cable has sufficient bandwidth to transfer 1080p video signals between 1080p rated source and sink (display) d
$3.95
In stock
  • 10+: $3.56
  • 20+: $3.36
  • More
  • 50+: $3.16
  • Less
-
+

Introduction:

Connects your portable HDTV DVs, camcorders, cameras or game consoles to your HDTV, supporting up to 1080P(The High Speed HDMI Cable has sufficient bandwidth to transfer 1080p video signals between 1080p rated source and sink (display) devices). Cable constructed using the high quality material for best contact connection between HDMI equipment. A superb cable with excellent audio-visual transfer properties that deliver signal without compromising purity and balance.

Features:

Compatible with Raspberry Pi A+,B,B+/2.

Color: Black

ABS material housing

24K gold plated plugs

Supports up to 4096 x 2160 30Hz display

Supports 3D display screen

Supports all HDMI devices including 1.4

Ultra-thin design, easy to carry

Cable length: 1meters

Widely used in home theater, and business class projector based applications etc.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 67g
Battery Exclude

ECCN/HTS

HSCODE 8544421900
UPC 841454109556
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.