HDMI Male to Micro HDMI Male Cable - 1.5m

SKU
321020003
Rating:
100% of 100

The v1

$4.50
In stock
  • 10+: $4.05
  • 20+: $3.83
  • More
  • 50+: $3.60
  • Less
-
+
The v1.3 standard HDMI cable with 1.5 meter in length enables your BeagleBone Black to connect to a HDMI monitor.
 

Technical details

Dimensions 160mm x160mm x14.5mm
Weight G.W 52g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454114840
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.