HDMI to VGA Adapter

SKU
321020002
Rating:
100% of 100
This Converter is that converts HDMI input into analog VGA, it provides a simple way to output high definition image and sound to a VGA equipment
$9.90
In stock
  • 10+: $8.91
  • 20+: $8.42
  • More
  • 50+: $7.92
  • Less
-
+
This Converter is that converts HDMI input into analog VGA, it provides a simple way to output high definition image and sound to a VGA equipment. It’s useful for Raspberry Pi, Cubieboard, Cubietruck and so forth. The Converter also includes an audio jack.
Compatible with Raspberry Pi A+,B,B+/2.

NOTE: This product doesn't include the Cubietruck board and voice box which shows in the picture.
Features
  • Audio jack support on the converter
  • Be suited for Cubieboard, Cubietruck and so forth
Specifications
  • HDMI(Type A) to VGA(D-SUB)
  • Color: black
  • HDMI support: 1.3
  • Audio support

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 56g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 8543709990
USHSCODE 85444210
UPC 841454114857
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.