Micro HDMI to HDMI Adapter

SKU
320210001
Rating:
80% of 100
This is a micro HDMI(Type D) to HDMI(Type A) Adapter
$2.90
In stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less
-
+
This is a micro HDMI(Type D) to HDMI(Type A) Adapter. It provides a more convenient way to use micro HDMI’s equitment, like BeagleBone Black board.
Features
  • Without wire
  • Very small
  • Support HDMI 1.4
Specification:
  • HDMI version: 1.4
  • Color: black
  • Support 1440p/1080p/1080i/720p/480p

Technical details

Dimensions 50mm x50mm x10mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 8536909000
USHSCODE 85366980
UPC 841454115045
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.