MicroSD Card Adapter for Raspberry Pi B

SKU
101990007
This MicroSD card adapter makes your pi more slimmer
$3.90
In stock
  • 10+: $3.51
  • 20+: $3.32
  • More
  • 50+: $3.12
  • Less
-
+

This MicroSD card adapter makes your pi more slimmer. It’s easily to slide in to the Raspberry Pi B, and just is half length than normal SD card. Also, you can lock and unlock MicroSD card without pop the adapter.

NOTE: Not include the Raspberry Pi board and Micro SD card.


FEATURES

  • ŸLow-profile
  • ŸEasy to use
  • ŸSuiting for normal MicroSD card
  • ŸMetal seat
  • ŸCompatible with Raspberry Pi B.


SPECIFICATION

  • ŸSize: 23 x 14 mm
  • ŸMaterial: Gold for cassette deck

Technical details

Dimensions 80mm x60mm x3.8mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454105862
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.