Skeleton Box For Beaglebone®

SKU
111070001
Rating:
93% of 100

This enclosure is constructed from military grade aluminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton box allows clearance for any standard Arduino, and the enclosures are stackable in all three di

Special Price $2.90 Regular Price $9.90
In stock
-
+
This enclosure is constructed from military grade aluminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton box allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensions, allowing for limitless expansion possibilities. The skeleton is easy to use, and provides the best protection for your Arduino that money can buy! And this is a simply case, specially designed for Beaglebone®.
 
Features:
Neat and universal 
Easy to assemble 
Solid and stable material 
   

Technical details

Dimensions 150mm x100mm x30mm
Weight G.W 117g
Battery Exclude

Part List

Skeleton Box For Beaglebone 1

ECCN/HTS

HSCODE 3926909090
UPC 841454102991

Skeleton Box For Beaglebone

Wiki of Skeleton Box For Beaglebone

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
    Nice looking Easy to assemble and looks great!

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.