SKU
101020513
$20.50
-
+

A multiple function sensor that can measure temperature, pressure, humidity, and gas at the same time. Based on the BME680 module. It integrates the 4-in-1 function on such a small module and will be very beneficial to apply on GPS devices or IoT projects such as your own Arduino weather station or weather forecast system.

Features

  • 4-in-1 multiple measurement: Temperature, Humidity, Pressure, Gas

  • Low power consumption

  • Wide measurement range

  • Easy project operation: Grove compatible interface

  • Optional output:

    Individual humidity, pressure and gas sensors can be independently enabled/disabled

Description

The Grove-Temperature&Humidity&Pressure&Gas Sensor(BME680) is not just a simple Arduino temperature sensor or barometer sensor but is a multiple function sensor that can measure temperature, pressure, humidity, and gas at the same time. Based on the BME680 module, it can provide you with rich environmental parameters at low power consumption and a wide measurement range. It integrates the 4-in-1 function on such a small module and will be very beneficial to apply on GPS devices or IoT projects such as your own Arduino weather station or weather forecast system.

To get more technical information and get started with this sensor, please refer to our wiki page: Grove - Temperature Humidity Pressure Gas Sensor(BME680). Let's try it out!

Typical Applications

  • Indoor air quality monitor

  • Home automation and control

  • IoT device

  • Barometer

  • Weather forecast system using Arduino

  • GPS enhancement(e.g. time-to-first-fix improvement, dead reckoning, slope detection)

  • Indoor navigation(change of floor detection, elevator detection)

  • Vertical velocity indication(rise/sink speed)

attention icon

Tip

We've released the Seeed Gas Sensor Selection Guide and Grove Selection Guide. It will help you choose the gas sensor that best suits your needs.

Pin Map


Technical details

Dimensions 40mm x20mm x7mm
Weight G.W 9.1g
Battery Exclude
Operating Voltage 3.3V/5V
Operating Range -40~+85℃; 0-100% r.H.; 300-1100hPa
Humidity Absolute Accuracy ± 3%r.H. (20-80 %r.H.,25℃)
Humidity Resolution 0.008 %r.H.
Pressure Absolute Accuracy ± 0.6 hPa (300-1100 hPa, 0-65℃)
Pressure Resolution 0.18 Pa
Temperature Absolute Accuracy ± 0.5℃ (25℃, At,25); ± 1℃ (0-65℃, At,full)
Temperature Resolution 0.01℃
Digital Interface I2C(up to 3.4MHZ)/ SPI(3 and 4 wire, up to 10MHz)
I2C address 0x76(default)/ 0x77(optional)

Part List

Grove - Temperature, Humidity, Pressure and Gas Sensor (BME680) 1
Grove cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 90230000
CE 1

Grove - Temperature Humidity Pressure Gas Sensor(BME680)

This is the wiki of Grove - Temperature Humidity Pressure Gas Sensor(BME680)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • does it also work on grove pi board for raspberry pi?
    Question by: Kuebra Tokuc on 2019-10-01 07:49:19

    Hi Kuebra, Yes, it can work with Raspberry Pi, you can check your Grove.py library for more detail. https://github.com/Seeed-Studio/grove.py/blob/master/grove/grove_temperature_humidity_bme680.py

    Answer by: admin on 2019-10-14 05:19:56