SKU
113990098
$169.00
An oscilloscope extension for DSLogic

An oscilloscope extension for DSLogic. It will make DSLogic to be a professional usb-based oscilloscope.

DSLogic is an Open-Source, Low-cost & Extensible electronic instrument for makers and electronic enthusiasts. DSLogic was successfully funded on KICKSTARTER.

  • Open source

  • unibody alumimum shielded case

  • 1K square signal output

  • Bandwith: 30MHz

  • Max Sampling Rate: 200MHz @ 1 Channel / 100MHz @ 2 Channels

  • Input Channels: 2 Channels

  • Input Range: ±25 mV ~ ±25 V (x1 probe)

  • Input coupling: AC / DC

  • Input characteristics: 1 MΩ ∥ 15 pF

  • Overvoltage protection: ±100 V (DC+AC peak)

Part List:

  • 1 x Oscilloscope Extension

  • 2 x P6100 Probes

website: http://www.dreamsourcelab.com

wiki: http://www.dreamsourcelab.com/wiki

forum : http://www.dreamsourcelab.com/forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 208g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.