SKU
113990097
Rating:
100% of 100
$126.00
DSLogic consists of DSLogic-Core and extension modules

DSLogic consists of DSLogic-Core and extension modules. DSLogic-Core is a re-configurable circuit board based on FPGA technology with maximum 400MHz sampling rate and 256Mbit on-board memory. DSLogic-Core can work alone as a fully functional logic analyzer, along with various extension modules.DSLogic can also work as oscilloscope, data acquisition system, protocol analyzer and even RF analyzer.

HardwareFeatures
Upto400MHzsamplerate
  • 400Mbpscaptureson4channels
  • 200Mbpscaptureson8channels
  • 100Mbpscaptureson16channls
256Mbon-boardmemory
16Msamplesperchannel
16bufferedchannels
-30V~30Vinputvoltageprotection
Adjustablesamplethreshold
Support1.8V/2.5V/3.3Vsystem:0.7v(low)/1.4v(high)
Support5.0Vsystem:1.4v(low)/3.6v(high)
Supportexternalclockandtriggerinput
LEDstatusindicator
Software Features
Three modes support
  • Logic analyzer mode for digitial signals analysis
  • Data Acquisition mode for analog long-time capture
  • Oscilloscope mode for analog real-time observation
Support 38 protocol analyzers
I2C, SPI, CAN, 1-Wire, UART, I2S, JTAG, etc...
Based on open source python implementation
Support all of mainstream platforms
  • Windows
  • Linux
  • OS X
Support fast shift among multipule devices on one computer

Maximumsamplerate:

  • 4channels@400MHz
  • 8channels@200MHz
  • 16channels@100MHz
Maximumsampledepth:
Total256M(16Msamplesperchannel)
Recommandedinputvoltagerange:-0.6Vto+6V
Absoluteinputvoltagerange:-30Vto+30V
Inputimpedance:0Kohm
MaximumInputBandwidth:50MHz
Maximumstateclock:50MHz

Part List:

  • 1 x DSLogic core module
  • 1 x USB cable
  • 1 x Shielded wire bundles
  • 16 x Clios for logic analyzer

Support:

website: http://www.dreamsourcelab.com

wiki: http://www.dreamsourcelab.com/wiki

forum: http://www.dreamsourcelab.com/forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 247g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.