SKU
114110002
$18.50
-
+
The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind

PRODUCT DETAILS

The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind. The Model B+ Rainbow is a sleek, durable and attractive case crafted out of eight unique layers with a transparent top and base that leave your beautiful Pi visible inside. Each layer is laser-cut from colorful high-quality cast acrylic (or spruce in the case of the Timber) and once stacked they securely contain a Raspberry Pi Model B+ while leaving the primary ports, including the camera port, accessible.

  • Extra extension layer included
  • Many add-on boards can now fit inside!
  • Icons and cut outs moved to leave the lid clear
  • Weighing only 92 grams the case is lightweight and ideal for mounting to any surface. No tools are required for assembly or disassembly.

  • Now includes a free extension layer
  • Clear top and base to leave Raspberry Pi visible
  • Etched port markings and cable escapes
  • Leaves primary ports accessible
  • Lightweight high-quality layers
  • Protects your Raspberry Pi

If you need any technical support, please visit Pimoroni forums.

Technical details

Dimensions 130mm x100mm x15mm
Weight G.W 112g
Battery Exclude

ECCN/HTS

HSCODE
UPC 841454105107
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ