SKU
114990133
$99.00
The Mecanum wheel is one design for a wheel which can move a vehicle in any direction

The Mecanum wheel is one design for a wheel which can move a vehicle in any direction. It is a conventional wheel with a series of rollers attached to its circumference. These rollers each have an axis of rotation at 45° to the plane of the wheel and at 45° to a line through the center of the roller parallel to the axis of rotation of the wheel.

For more details about this kit, please refer to wiki

Features:

Omnidirectional transfer ability

Specification:

  • Diameter: 60mm
  • Width: 31mm
  • Number of Rollers: 8
  • Number of Plates:2
  • Body material: Aluminum alloy
  • Roller material: PP+PE
  • Spacer material: Nylon
  • Length of roller:30mm
  • Net weight:86g*4
  • Load capacity:10Kg

Part List:

  • 2×Left-handed Mecanum Wheel
  • 2×right-handed Mecanum Wheel
  • 4×Coupling for Lego Square shaft
  • 4×Coupling for Lego Cross shaft
  • 12×Hexagon Socket Head Cap Screw M3*40mm

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 373g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454105954

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.