SKU
114990140
Rating:
80% of 100
$1.95
This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power supply, optical transceiver

This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power

supply, optical transceiver.

Features:
Outside Size: 163×105×40MM
Inside size: 130×96×40MM
Color: White
Material: ABS

Technical details

Dimensions 65mm x105mm x45mm
Weight G.W 161g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
    The are good for some outdoor project but it's not fully waterproof like IP68

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:31:59

    Hi,there.Actually we use USB to power this module.If you want to power a Beaglebone green inside this enclosure,you can use a Lipo battery.

    Answer by: admin on 2018-12-18 02:32:00