SKU
108990017
$9.95
-
+
Mainly used in robot platform and car provide power, Good quality and long lifetime, high torque and low noise

Mainly used in robot platform and car provide power, Good quality and long lifetime, high torque and low noise. It's running at 107RPM.


SPECIFICATION

  • Rated Voltage: DC 12V
  • No load speed: 107RPM
  • No Load Current: 60mA
  • load torque: 0.84kg.cm
  • load Current: 150mA
  • load output: 0.8w‚ÄĘStall torque: 3kg.cm
  • Stall Current: 1.2A
  • Ratio: 56
  • Weight: 150g

DOCUMENTS
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 80mm x120mm x75mm
Weight G.W 156g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454109723
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.