SKU
114990139
$119.99
robot,laser,makeblock,Engrave, Laser Engraver Upgrade Pack for XY-Plotter Robot Kit V2.0

Introduction:

Laser Engraver Upgrade Pack is for XY Plotter Robot Kit V2.0, it can engrave by laser.

Note: The higher output power of the laser, the better processing capacity it is.

The 500mW laser engraver can do better engraving and cutting ability, it takes less time and more efficient than the 250mW laser engraving.

Follow the instruction, assembly the lasers elements to the assembled XY Plotter Robot Kit V2.0 and upload the firmware to the Me Baseboard. You can use Benbox Laser Engraver to control the laser engraver robot to engrave fabulous artworks.

For reference video as below: (https://www.youtube.com/watch?v=Y2Hj5XXX_hc).

Wavelength γ= 405nm Blue-Violet Laser 450~500mW semiconductor diode lasers elements

Working area: 300mm×350mm

Engrave accuracy:0.1mm

Suggested material:

(1) suggested engrave material: wood board, colorful paper cards, dark opaque acrylic, etc.

(2) suggested cutter material: colorful paper cards, foam papers, etc.

Usage:

For the places required engraving or cutter such as families, hacker spaces, schools, companies, etc.

Minimum age: 18 ages. Under the age of 18, please use under the care of their parents

Security:

Pay attention when you’re operating the blue-violet laser MAKE SURE you’re wearing the goggles to avoid the dangers.

Specification:

  • Frame: Anodized aluminum

  • Physical Dimensions(L×W×H): 620mm × 620mm×140mm

  • Engrave materials: Wood boards, colorful paper cards, dark opaque acrylic, foam papers, etc.

  • Cutting materials: Colorful paper cards, foam papers, etc.

  • Working area (X×Y): 300mm×350mm

  • XY Resolution: 0.1mm

  • Max Speed: 50mm/s

  • Power: 100-240 V~50/60Hz AC/DC Power adapter, 12V/2.0A

  • Software: Benbox Laser Engraver

  • Supports file type: JPG,PNG,BMP,GIF,DXF

  • Connections: USB

  • Electronics: Makeblock Me_baseboard

Resources Download

Software
Introduction
Assembly instructions

Technical details

Dimensions 285mm x130mm x80mm
Weight G.W 717g
Battery Exclude

Part List

Bracket 3x6 1
HEX Screwdriver 2.5mm 1
Cross Screwdriver 3mm 1
Socket Cap Screw M4x8-Botton Head 4
Countersunk Screw M3x8 4
Nylon Cable Ties 5
Motor Cable Jeck plug 1
450-500mW blue-violet Laser Components 1
DC power cord 5.5*2.1MM 1
Foot pads 4

ECCN/HTS

HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by