SKU
114990138
$209.99
Introduction: Makeblock XY-Plotter 2

PRODUCT DETAILS

Introduction:

Makeblock XY-Plotter 2.0 is a updated version of XY-plotter. With the Processing and GRemote, You can draw amazing pictures with Gcode.

Since we reinforce the structure, the XY-plotter 2.0 is stronger enough to be conversed to MiniCNC, 3D printer, driller, etc. And the movement of the terminal is stable and precise since the improved dual-way transmission mechanism.

Features:

  • Strong aluminum extrusion parts, anodizing surface

  • Two Metal stepper motor with back shaft

  • 12V Solenoid include

  • Closed type bushing block and ball bushing insert for use in linear motion applications

  • Four-bolt aluminum alloy bushing block for a lightweight ready-to-mount installation

  • Synthetic resin retainer plate for accurate ball guidance and low noise

  • Four rows of recirculating balls inside the ball bushing for smooth running

  • Integral lip seals to retain lubricant and protect against contamination

  • Round steel shaft for use with slide units in linear motion applications.

  • Chrome plated for corrosion resistance

  • Case hardened for wear resistance

  • Precision ground for consistent ball bushing radial clearance

Note:

With this kit, you can only build a XY-Plotter without controller. You can use your own electronic parts to drive this.

Part List:

4 × Linear Motion Shaft D8×480

2 x Stepper Motor

30 × Plastic Rivet 4120

6 × Linear Motion Slide Unit 8mm

2 × Stepper Motor Bracket

25 × Plastic Ring 4x7x2mm

1 × Solenoid-12V

4 × Timing Pulley 90T

10 × Plastic Ring 4x8x1mm

2 × Beam 0824-496

8 × Timing Pulley Slice 90T

35 × Screw M4×8

1 × Beam 0824-144

1 × Open-end Timing Belt (3m)

60 × Screw M4×14

3 × Beam 0824-128

3 × Link Rod

2 × Srew M4×30

1 × Beam 0824-96

2 × Shaft Connector-4

40 × Nylong Lock Nut M4

3 × Beam 0824-80

3 × Threaded Shaft 4×39mm

20 × Nut M4

1 × Beam 0808-96

3 × Shaft Collar 4mm

15 × Nylon Cable Ties

1 × General Bracket

4 × Flange Bearing 4x8x3mm

1 × Cross Screwdriver

2 × Bracket 3x6

8 × Headless Set Screw M3x5

1 × Screwdriver 3mm

14 × Bracket 3×3

15 × Countersunk Screw M3x8

2 × Screwdriver 1.5mm

2 × Plate 3×6

 

 

Documents:

How to use

The user guide and troubleshooting of XY-Plotter

XY-Plotter Using Gcode Interpreter

Github

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3100g
Battery Exclude

ECCN/HTS

HSCODE 9023009000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ