SKU
110060046
Rating:
100% of 100
$45.50
When you get your first Raspberry Pi B/B+/A+ single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc

When you get your first Raspberry Pi B/B+/A+ single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc. So, you may buy all devices online, and your time and money will be wasted.

Quick Starter kit like a minimum system for Raspberry Pi B/B+/A+, it means all necessities such as peripheral devices will be included. Also, SD card preinstalled Raspbian OS that you can play your Minecraft out-of-box :)

This kit has two versions, one is included Raspberry PI B+ board, another is not included. This kit consists of 7 devices (except Raspberry Pi B+), such as 5V 2.1A power adapter, USB cable with switch, etc. You can get full part list in Include section.

Notice: Quick Starter Kit with Raspberry Pi includes Raspberry Pi B+.

FEATURES

  • Minimum kit to power up your Raspberry Pi B+
  • Including 8GB SD Card preinstalled Raspbian OS
  • Including micro USB cable with switch
  • 5V, 2.1A power adapter with FCC/CE certificated
  • Including simply, but clear guide
  • Not include unneeded devices

SPECIFICATION

  • Power Adapter certificated:FCC, CE
  • American Standard Power Adapter
  • Ethernet Cable length: 1 meter
  • HDMI Cable length: 1 meter
  • USB to TTL Cable length: 1 meter
  • Power Adapter Output: 5V, 2.1A
  • Xx mm Acrylic Enclosure
  • Package size:74*134*202mm

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 495g
Battery Exclude

ECCN/HTS

HSCODE 8504409999
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:18

    Hi Henk~ Yes , this kit includes a Raspberry Pi B+.Regards

    Answer by: admin on 2018-12-18 02:30:18
  • Question by: admin on 2018-12-18 02:30:17

    Hi Henk~ Yes , this kit includes a Raspberry Pi B+.Regards

    Answer by: admin on 2018-12-18 02:30:17