SKU
114990127
$9.95
Introduction: The Multicomp Raspberry Pi Case is a simple yet stylish case designed to keep your Raspberry Pi safe

Introduction:

The Multicomp Raspberry Pi Case is a simple yet stylish case designed to keep your Raspberry Pi safe. It comes in two pieces, base and cover made of moulded and smooth, full gloss finish ABS plastic.

The enclosure provides slots for the GPIO header, USB, Ethernet, microSD card, HMDI, and CSI connectors, besides rubber feet and vents to ensure the board gets proper cooling and Pi Camera module mounting holes. The package include four bumpers and two screws and slots for vertical mounting.

Features:

  • Fully Tested on the Raspberry Pi Model B+
  • Made from tough, strong and durable ABS Plastic.
  • GPIO Ribbon Cable Slot for 40 Pin GPIO Cable
  • DSI, CSI and Access Slots for Camera/Video cables
  • Raspberry Pi Camera Seat
  • RoHS Certification
  • Compatible with Raspberry PiB+/2.

Dimensions: 94mm x 63mm x 30mm / 3.7" x 2.5" x 1.2"

Note: This product does NOT include a Raspberry Pi Model B+.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 37g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.