SKU
320160017
Rating:
100% of 100
$24.95
-
+
Reliable V.S.W.R Easy maintenance Wide broadband frequency application Directional 2 Watt rating

SMA attenuators are used to reduce the input power, and therefore enable RF Explorer to measure stronger signals. It is also used to protect the input SMA port of RF Explorer when unknown strong signals may be in the environment, so you can use this attenuator on demand. You can easily unplug the attenuator when measurement is for weak signals.

You can also daisy chain multiple attenuators to get additional values. For instance a 10 dB + 30dB attenuators connected in series will give you 40dB total attenuation.

RF Explorer firmware includes an “Offset DB” feature in the Attenuator Menu, you should specify (+030) dB in this setting when the attenuator is connected in order to get correct readings on screen.

This powerful 30dB attenuator will work reliably up to 6GHz and 2W input power.

See this article for more details on protection of your RF Explorer.

Feature

  • Reliable V.S.W.R

  • Easy maintenance

  • Wide broadband frequency application

  • Directional 2 Watt rating

Specification

  • Frequency range: DC - 6.0 GHz

  • Impedance (Nominal): 50Ω

  • Power rating: 2 Watt (+33dBm)

  • Attenuation: 30 dB

  • Tolerance: +/- 0.5dB/max

  • V.S.W.R (Max): 1.22 : 1

  • Connector type: SMA male - female


For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 55mm x55mm x9.6mm
Weight G.W 10g
Battery Exclude

Part List

6GHz 2W SMA Attenuator - 30dB 1

ECCN/HTS

HSCODE 8548900090
USHSCODE 9030908961
UPC 841454115106
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.