SKU
102100001
Rating:
100% of 100
$72.50
intel edison Breakout Kit, intel edison breakout, intel edison kit

PRODUCT DETAILS

This Kit includes a tiny Edison fits nicely onto a breakout board - sort of like a tiny IoT sparrow into a very small nest, so you can expose the native 1.8 V I/O of the Edison.

And it is for non-Arduino users. This breakout board has a minimalistic set of features and is slightly larger than the Edison module.

Dimensions: 61mm x 29mm x 12mm


Features

• Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz. It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

• The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

• It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

• The breakout board has exposes native 1.8V I/O of edison module. And 0.1'' grid I/O array of through-hole solder points. USB OTG with USB Micro Type-AB connector, USB OTG power switch. Battery Charge, USB to device UART bridge with USB Micro Type-B connector,  DC power supply jack (7V – 15V DC input).


Specification

Physica
Form factor Board with 70-pin connector
Dimensions 61mm x 29mm x 12mm
Operating temperature 0 to 40 degC
Connector Hirose DF40 Series
(1.5mm, 2.0mm, or 3.0mm stack height)

Memory

Max Memory size 4GB
Memory type DDR3, Nand Flash
Physical add. Ext. 32-bit
# of DIMMs 0
ECC Memory supported: NO
External Interfaces
Total of 40 GPIOs which can be configured as:
SD Card 1 Interface
UART 2 Controllers
I2C 2 Controllers
SPI 1 Controller with 2 chip selects
I2S 1 Controller
GPIO Additional 12 (with 4 capable of PWM)
USB 2.0 1 OTG Controller
Clock Output 32 KHz, 19.2 MHz
Major Edison Components
SoC 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM 1 GB LPDDR3 POP memory
Flash Storage 4 GB eMMC
WiFi Broadcom 43340 802.11 a/b/g/n
Dual-band (2.4 and 5 GHz)
On board antenna or external antenna SKU configurations
Bluetooth BT 4.0
Power
Input 3.3V – 4.5V
Output 100ma @3.3V and 100ma @ 1.8V
Power Standby (No radios): 13mW
Standby (BT 4.0): 21.5mW
Standby (WiFi): 35 mW
Firmware + Software
CPU OS Yocto Linux v1.6
Development Environments Arduino IDE
Eclipse supporting: C, C++ & Python
Intel XDK supporting: Node.JS & HTML5
MCU OS RTOS
Development Environments MCU SDK and IDE


Documents


Related Products

Technical details

Dimensions 105mm x90mm x40mm
Weight G.W 94g
Battery Exclude

Part List

Intel® Edison Breakout Kit 1

ECCN/HTS

HSCODE 8543709990
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    100%
     
     
    By

FAQ