SKU
102990162
Rating:
100% of 100
$97.95
intel edison kit,intel, edison,edison kit,intel edison

PRODUCT DETAILS

This kit includes an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint.

Dimensions:127mm x 72mm x 12mm

The Intel Edison module is included.


Features

  • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz. It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

  • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

  • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

  • Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input.


Part List

  • Intel® Edison Module

  • Intel® Edison with Kit for Arduino


Specification

Physica
Form factorBoard with 70-pin connector
Dimensions127.0 x 72.0 x 12.0 mm
Operating temperature0 to 40 degC
ConnectorHirose DF40 Series (1.5mm, 2.0mm, or 3.0mm stack height)

Memory

Max Memory size4GB
Memory typeDDR3, Nand Flash
Physical add. Ext.32-bit
# of DIMMs0
ECC Memory supported:NO
External Interfaces
Total of 40 GPIOs which can be configured as:
SD Card1 Interface
UART2 Controllers
I2C2 Controllers
SPI1 Controller with 2 chip selects
I2S1 Controller
GPIOAdditional 12 (with 4 capable of PWM)
USB 2.01 OTG Controller
Clock Output32 KHz, 19.2 MHz
Major Edison Components
SoC22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM1 GB LPDDR3 POP memory
Flash Storage4 GB eMMC
WiFiBroadcom 43340 802.11 a/b/g/n
Dual-band (2.4 and 5 GHz)
On board antenna or external antenna SKU configurations
BluetoothBT 4.0
Power
Input3.3V - 4.5V
Output100ma @3.3V and 100ma @ 1.8V
PowerStandby (No radios): 13mW
Standby (BT 4.0): 21.5mW
Standby (WiFi): 35 mW
Firmware + Software
CPU OSYocto Linux v1.6
Development EnvironmentsArduino IDE
Eclipse supporting: C, C++, Python
Intel XDK supporting: Node.JS, HTML5
MCU OSRTOS
Development EnvironmentsMCU SDK and IDE


Documents


Related Products

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 152g
Battery Exclude

Part List

Intel® Edison Module 1
Intel® Edison with Kit for Arduino 1

ECCN/HTS

HSCODE 8543909000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
    It is easy to use with arduino sensors.
    By
  5. Rating
    100%
     
     
    By
  6. Rating
    100%
     
     
    By
  7. Rating
    100%
     
    Thanks :D
    By

FAQ