SKU
113990087
Rating:
100% of 100
$32.90
Smallest BLE development board, only 18.5mm x 21.0mm Nordic nRF51822 SoC supports both BLE Central and BLE Peripheral roles Ultra low power consumption

PRODUCT DETAILS

BLE Nano is the smallest Bluetooth 4.1 Low Energy (BLE) development board in the market. The core is Nordic nRF51822 (an ARM Cortex-M0 SoC plus BLE capability) running at 16MHz with ultra low power consumption.

Developing a Bluetooth Smart enabled 'appcessory' (accessory device + companion application) is easier than ever. You can quickly produce protypes and demos target for Internet of Things (IoT) and other interesting projects. BLE Nano could operate under 1.8V to 3.3V, therefore it works with a lot of electronic components.


Features

  • Smallest BLE development board, only 18.5mm x 21.0mm

  • Nordic nRF51822 SoC supports both BLE Central and BLE Peripheral roles

  • Ultra low power consumption

  • Support voltage from 1.8V to 3.3V

  • Software development using mbed.org, GCC, Keil or Arduino

  • Lots of libraries and examples available

  • Easy firmware deployment with our MK20 USB board or Over-the-Air download (available soon)

  • Work with our free Android App and iOS App

Current supported BLE central devices:

iOS 7

  • iPhone 4s

  • iPhone 5 & 6 (all models)

  • iPod touch 5

  • iPad 3/4/mini/Air

Android 4.3 or above (4.4 recommended for stability) with Bluetooth 4.0 hardware support

Windows Phone 8.1

  • Nokia Lumia 630 (please report any other Windows Phone devices supported)


Windows 8.1 with built-in Bluetooth 4.0 or USB dongle

Mac OSX 10.9.2 with built-in Bluetooth 4.0 or USB dongle

Linux with BlueZ 5.1 with built-in Bluetooth 4.0 or USB dongle

Programming

There are three options to program your BLE Nano with MK20 USB Board.

Nordic nRF51822 BLE SDK
If you want the full power of nRF51822, you should use
Nordic nRF51822 BLE SDK, we provide a product key for all registered users* of our BLE Nano to download the SDK.
We have prepared a guide "
Firmware Development with nRF51822 SDK" to show you how to use the SDK with ARM GCC.

mbed's Bluetooth Low Energy API
The
mbed platform, developed by ARM, provides free software libraries and online tools for professional rapid prototyping of products based on ARM microcontrollers. Their Bluetooth Low Energy Development Team has released the mbed BLE API together with some samples. Our "Getting Started with nRF51822" guide shows you how to start programming with mbed.

Arduino Library for nRF51822
We have developed an Arduino library for nRF51822 which will be open-sourced and publicly available in the future; it is still at pre-release stage but we invite all interested registered users* of our BLE Nano to access the pre-release library. Please refer to our "
Getting Started with nRF51822" guide for more details.

* You will find a product registration card inside the BLE Nano box with the instruction on how to register.

BLE Nano


Specification

Microcontroller

Nordic nRF51822

CMSIS-DAP Chip

Freescale MK20

Operating Voltage

1.8V to 3.3V

Input Voltage

1.8V-3.3V (VDD)

3.3V-13V (VIN)

Cause: Use either one power source ata atime, otherwise you will damage the board.

Clock Speed

16MHz

Connectivity

Bluetooth 4.0 Low Energy

Serial (TX/RX)

I2C

SPI

Flash Memory

256KB

SRAM

16KB

Dimensions

18.5 x 21.0mm

I/O Pins

11

MK20 USB Board

The MK20 (Freescale MK20DX128VFM5) USB board acts as a dongle, it accepts 5V from USB port and regulates to 3.3V via the onboard LDO which can be used to power BLE Nano. It appears on your computer as both a serial port and a removable mass storage disk. Please refer to the guide Getting Started with BLE Nano to learn how to deploy firmware using MK20 USB board.

Since the BLE Nano can work as low as 1.8V, we have designed the MK20 USB board to run at 1.8V as well, simple short the switch S, then the regulator will outputs 1.8V instead. This would allow your BLE Nano to work with 1.8V components.

Support

Technical details

Dimensions 80mm x60mm x20mm
Weight G.W 18g
Battery Exclude

ECCN/HTS

HSCODE 8517691090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ