SKU
104110003
$29.95
This is a Raspberry Pi Display specially designed for Model B+

This is a Raspberry Pi Display specially designed for Model B+. It features 3.2" TFT LCD and resistive touch panel, 65K colors and 320x240 pixel resolution. The display integrates LCD driver ILI934 and touch driver XPT2046, communicating with Raspberry Pi through High Speed 48MHz SPI connection. With the touch panel, you could play the Raspberry Pi without the need for a mouse.

It's very easy to setup, without the need for a cable or extra power supply, it can be directly attached onto the Raspberry Pi. We have packaged a system image with the LCD driver for you, what is based on the official Raspbian Operating System, so you don’t need to download driver with the step and step instructions. The system image file can be found from the attaching CD-R. After the image installation, power on the Raspberry Pi, it may take 20 seconds for loading the driver, and then the LCD will work.

There is a little difference between Model B+ and Model B, but this display also works with Raspberry Pi B, if you don't mind the display will cover the USB and Ethernet ports.


FEATURES

Compatible with Raspberry Pi B+ and B

Supports Raspbian Operating system

65K colors and 320x240 Pixel Resolution

Powered directly off Raspberry Pi

Display full GUI output / primary output

High Speed 48MHz SPI connection

25 Frames per second

Integrated ILI9341 TFT LCD Driver

Integrated 4-wire Resistive Touch Panel and XPT2046 Driver


Wiring

Display

Raspberry Pi

Remark

GND

GND

VCC

5.0V

RESET

GPIO2

Reset

LED-A

3.3V

KEY1

GPIO1

Button

KEY2

GPIO4

Button

KEY2

GPIO5

Button

LCD_DIN

MOSI

LCD_CLK

SCLK

LCD_CS

CE0

LCD_RS

GPIO3

Command/data

TP_DIN

MOSI

Touch Controller

TP_OUT

MISO

TP_CLK

SCLK

TP_CS

CE1

TP_IRQ

GPIO0


PART LIST

Raspberry Pi 3.2" Touchscreen Display x1

Resistive Touch Pen x1

CD-R x1 (System Image Files and Software Included)


DOCUMENTS

Raspbian System Image - Preinstall LCD Driver, Plug and Play

Image Installation Guides

Q&A - Instructions for 3.2" Touchscreen Display

ILI9341 and XPT2046 Datasheet

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 70g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.