SKU
102010021
Rating:
80% of 100
$49.95
-
+
Built on Dragino WiFi IoT module HE and ATmega32u4 Compatible with Arduino Yun Support 2.4Ghz WiFi, 802.11 b/g/n Built-in Ethernet port and USB 2.0 Running OpenWrt system

Seeeduino Cloud is a microcontroller board based on Dragino WiFi IoT module HE and ATmega32u4. HE is a high performance, low cost 150M, 2.4G WiFi module which means “core” in Chinese and with an Open Source OpenWrt system inside. Seeeduino Cloud is also an Arduino compatible board, 100% compatible with Grove, shield and IDEs(Arduino IDE 1.5.3 and later). Except for the normal interface of Arduino, Seeeduino Cloud has built-in Ethernet and WiFi support, a USB-A port which makes it very suitable for those prototype design that needs network connection and mass storage. It is also a good idea to make Seeeduino Cloud to an IoT gateway.


Features

  • Compatible with Arduino Yun

  • Based on Dragino WiFi IoT module HE

  • Open Source OpenWrt system inside

  • Support 2.4Ghz WiFi, 802.11 b/g/n

  • Support Ethernet

  • Support USB 2.0

  • Size: 75.10mm x 53.39mm x 11.50mm / 2.95" x 2.10 x 0.45"

  • Working temperature: -20~60°C

  • Surface color: Red


Technical details

Dimensions 116mm x76mm x26mm
Weight G.W 53g
Battery Exclude
HE Module
CPU ATHEROS AR9331
Clock Speed 400MHz
RAM 64MB
Flash 16MB
OS Open Source OpenWrt
Interfaces 2 x RJ45, 1 x USB Host, 1 x UART, 14 multiplex GPIOs
Power 3.3V power input
WiFi Support 150M 2.4Ghz WiFi, 802.11 b/g/n
Microcontroller ATmega32u4
Flash Memory 32KB
SRAM 2.5kB
EEPROM 1kB
Clock Speed 16MHz
Digital I/O Pins 20
PWM Channels 7
Analog Input Channels 12

Part List

Seeeduino Cloud 1
Antenna 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454117117

Seeeduino Cloud

For more documents, please click this page! Seeeduino Cloud is a microcontroller board based on Dragino WiFi IoT module HE and ATmega32u4. HE is a high performance, low cost 150M, 2.4G WiFi module which means “core” in Chinese and with an Open Source Open

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    20%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.