SKU
108990001
$1.95
-
+

It mainly used in small-scale aircraft, it's incredible that such a small motor can provide power 5W and running the speed at 50000rpm on 3

notice.png

It mainly used in small-scale aircraft, it's incredible that such a small motor can provide power 5W and running the speed at 50000rpm on 3.7V. It's only 2.5g weight can effectively reduction the weight of the aircraft .

 
Specification:
  • Diameter: 7 mm 
  • Length: 16.5 mm
  • Shaft length: 6.3 mm
  • Shaft diameter: 0.8 mm
  • Weight: 2.5 g
  • Speed: 50000 rpm
  • Rated voltage: 3.7 V
  • Rated current: 100mA
  • Wire length: 50 mm

 

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 50mm x70mm x7.2mm
Weight G.W 4g
Battery Exclude

Part List

s 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 85011020
UPC 841454113164
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by