SKU
102010017
Rating:
100% of 100
$39.00
Arduino compatible On-board Real Time Clock chip MicroSD card socket Lipo Battery Charger

Seeeduino Stalker v3 is an Arduino compatible main board which has various functions. It's an X-Bee carrier board while using with X-Bee modules, such as GPS Bee, Bluetooth Bee and Wifi Bee, etc. It's a charger for Lipo while plugging a solar panel onto the board. Also, you can get time from the inside RTC chip, and all data can be easily stored through the SD card. In a word, Seeeduino Stalker v3 has an independent ecological system and it's good for applications in outdoor environment.


FEATURES

  • Arduino compatible, based on Seeeduino

  • Onboard microcontroller: ATmega328P

  • Onboard Real Time Clock chip with a supercap as a backup power source

  • Serial interface with DTR for auto reset during programming when operating in standalone mode. (For programming, UartSBee must be bought separately)

  • MicroSD card socket

  • I2C Pin header (operation voltage is selectable: 5.0V or 3.3V)

  • User defined LED

  • Bee series socket - 2*10 pin 2.0mm pitch (which will mate with - one at a time - any of the wireless modules: XBee, BluetoothBee, GPSBee or RFBee.)

  • Please note that The IO Ports work in 0~3.3v level only.


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 49g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8543709990
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by