SKU
113040004
$5.00
Xadow - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM

PRODUCT DETAILS

Xadow - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM.Xadow - NFC Tag attach an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.


Specification

  • Working Voltage: 5V or 3V3

  • Working Current<1mA

  • 2CM max effective range

  • Serve for contactless communication at 13.56MHz

  • ISO 15693 and ISO 18000-3 mode 1 compatible

  • 64-bit unique identifier (UID)

  • Read Block & Write (32-bit blocks)

  • I2C Interface


Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


NOTE

This module is not compatible with any other Xadow version 2 or RePhone modules.

Technical details

Dimensions 210mm x65mm x9mm
Weight G.W 11g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454101277

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ