SKU
102040001
Rating:
80% of 100
$9.90
Cortex-M0 Core - NXP11U35 Online development tools Drag-n-drop programming Rich library available On-board accelerometer

Xadow M0 is an mbed enabled development board with Xadow form factor. It's based on NXP LPC11U35 and designed for rapid prototyping. Xadow is a series of flexible electronic modules including sensors, displays and etc. Several Xadow modules can be cascaded to create interactive objects easily.

FEATURES

  • mbed enabled

  • online development tools

  • easy to use C/C++ SDK

  • lots of published libraries, projects

  • Xadow form factor

  • extremely small and flexible

  • cascade connection

  • Drag-n-drop programming

  • NXP LPC11U35 MCU

  • Low power ARM Cortex-M0 Core

  • 48MHz, 64KB Flash, 10KB RAM, 4KB EEPROM

  • USB Device, 2xSPI, UART, I2C

  • Integrated with accelerometer: ADXL345


SPECIFICATION

  • Work Voltage: 3.3V

  • DC Current per IO pin :20mA

  • Digital I/O Pins: 16

  • Analog Input Channels: 2

  • Operating Temperature: -20~70 ℃

  • Dimensions: 25.43mm x 20.35mm


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


NOTE

This module is not compatible with any other Xadow version 2 or RePhone modules.


Technical details

Dimensions 80mm x120mm x20mm
Weight G.W 33g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

ECCN/HTS

HSCODE 8538900000
USHSCODE 8542310001
UPC 841454101321
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by