SKU
114990055
Rating:
100% of 100
$3.50
-
+
This is conductive stainless steel sewing thread
This is conductive stainless steel sewing thread. It's very thin, strong, smooth that is suited to build wearable products.
Stainless steel fiber yarn has its ability in thermal resistant up to 1300 degrees, and these spun yarn can produce into different kind of electromagnetic shielding fabrics, and in producing permanent shielding and conductive products.
Feature:
- Thin
- Strong
Specification:
- Material:100% Stainless Steel Fiber
- Certification:ISO9001:2008

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

ECCN/HTS

HSCODE 7312100000
UPC 841454110866
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    nice

    Review by

    Posted on

  3.  
    Rating
    100%
    Nice

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.