SKU
101020070
$20.90
-
+

Grove - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM

PRODUCT DETAILS

Grove - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM.Grove - NFC Tag attach an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.


SPECIFICATION

      •  Working Voltage:5V or 3V3

      •  Working Current<1mA

      •  2CM max effective range

      •  Serve for contactless communication at 13.56MHz

      •  ISO 15693 and ISO 18000-3 mode 1 compatible

      •  64-bit unique identifier (UID)

      •  Read Block & Write (32-bit blocks)

      •  Grove I2C Interface


Technical details

Dimensions 130mm x90mm x10.5mm
Weight G.W 12g
Battery Exclude

Part List

Grove - NFC Tag 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454107897
ROHS 1

LEARN AND DOCUMENTS

Learn

Grove - NFC Tag is a highly integrated Near Field Communication Tag module,this module is I2C interface,which base on M24LR64E-R,M24LR64E-R have a 64-bit unique identifier and 64 -Kbit EEPROM.Grove - NFC Tag attach an independent PCB antenna which can eas

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ