SKU
103990050
$6.95
This product is retired, please consider our USB To Uart 5V/3V3 as your alternative choice

This product is retired, please consider our USB To Uart 5V/3V3 as your alternative choice.

USB To Uart 3V3 is a USB to serial adapter, which is based on CH340, a USB bus convert chip. It can realize the convert of USB to serial interface/IrDA infrared/printer interface. This module can be used for uploading code or communicating with MCUs.

Features

  • Full speed USB device interface, conforms to USB Specification Version 2.0

  • Supports baud rate varies from 2400bps to 115200bps.

  • Hardware full duplex serial interface, set transceiver buffer

  • LED Indicator

Specification

  • Working Voltage :DC 5V

  • Working Current <10mA

  • Operation System: Windows,Linux,Mac

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8517709000

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.