
1GHz ARM Cortex™-A8 core 4GB 8-bit eMMC and 512MB DDR3 SDRAM Ethernet, USB host and OTG, TF card, serial, JTAG and etc.
![]() |
![]() |
![]() |
BeagleBone® Black - circuitco | BeagleBone® Black - Embest | BeagleBone® Black - Embest RevC |
BeagleBone® Black Rev.C is a development kit based on an AM335x processor which integrates an ARM Cortex™-A8 core operating at up to 1GHz and has abundant peripheral devices. BeagleBone® Black provides lots of expansion interfaces such as Ethernet, USB host and OTG, TF card, serial, JTAG (no connector by default), HDMI D type, Emmc, ADC, I2C, SPI, PWM and LCD. Embest BeagleBone® Black Rev.C is designed to satisfy the different requirements of various fields including game devices, home and industrial automation, consumer medical devices, printers, intelligent tolling systems, weighing systems of intelligent vending machine, educational terminals and high-end toys.
SPECIFICATION
STSTEM BLOCK DIAGRAM
SOFTWARE FEATURE
Items | Notes | |
OS | Debian, Angstrom, Ubuntu, Android | |
Device Driver | Uart | Uart Driver |
Ehternet | 10/100 IEEE1588 | |
Display | HDMI Driver | |
mmc/sd | SD 2.0 /eMMC Driver | |
USB | High speed USB Host Driver | |
Led | User LED Driver |
DOCUMENTS
For more information, please click here.
Technical details
Dimensions | 175mm x112mm x40mm |
Weight | G.W 152g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8473.30.1180 |
UPC | 841454109785 |
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Product Faqs