SKU
113030013
$26.90

This Seeed Blueseeed LE Shield (HM11) utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function

PRODUCT DETAILS

This Seeed Blueseeed LE Shield (HM11) utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function. It only takes two pins of the micro controller to communicate your device with this shield. With support for a BLE ComAssistant APK, this BLE Shield can talk to your mobile phone more easily without pairing. You can use it in many conditions, like robot controls or remote control equipment ,etc. We prepared an easy and convenient command set for this shield so that you can use neat and concise code to run the function.
 
Features
  • Arduino/Seeeduino compatible
  • UART serial port of HM-11 on the Shield can be connected to Arduino by jumpers
  • With two Grove connectors, making it easy to connect I2C and digital IO Grove modules to Arduino
  • AT commands support
 
 

Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 45g
Battery Exclude

Part List

Seeed BLE Shield 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454103653

LEARN AND DOCUMENTS

Learn

This Seeed BLE Shield utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function. It only takes two pins of the micro controller to communicate your device with this shield.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ