SKU
110060025
$19.90
-
+
Beginners-friendly design Includes over 80 essential elements for basic DIY projects Compatible with Arduino, Seeeduino and many development boards Comes with a handy parts storage box

The Arduino Sidekick Basic Kit is designed to be used with your Arduino / Seeeduino / Seeeduino ADK / Maple Lilypad or any MCU board. It contains everything needed for a first-time user to connect his/her computer to an Arduino. It includes many of the most popular accessories for DIY projects: like Breadboard, Jumper wires, Color LEDs, Resistors, Buzzer, etc. All of these coming with its own handy box are easy transport and minimal clutter.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 193g
Battery Exclude

Part List

Breadboard 1
Green LED 5
Red LED 5
RGB Common Anode LED 1
Ceramic Capacitor-10nF 10
Ceramic Capacitor-100nF 10
Aluminum capacitor-100uF 5
Resistor - 330R 10
Resistor - 1k 10
Resistor - 10k 10
Tilt switch 1
Thermistor 1
Photo resistor 1
Diode 1
Buzzer 1
Button 5
Slide Switch 5
Mini Servo 1
Potentiometer with knob 1
Breadboard jumper wire 1

ECCN/HTS

ECCN EAR99
HSCODE 9023009000
USHSCODE 9023000000
UPC 841454103073
ROHS 1

Georgia Tech Getting Started with TI LaunchPad Workshop 2015

Try out some basic breadboard circuits with a TI microcontroller

Sidekick Basic Kit for Arduino V2

Wiki of Sidekick Basic Kit for Arduino V2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.