SKU
114990057
$7.50
The Thin-film flexible solar panel is built on an ultra-thin backsheet
The Thin-film flexible solar panel is built on an ultra-thin backsheet. It can be installed in a curve of up to 30 degrees. In addition to its unique flexibility. It packaging with durable, high light transmittance ETFE film and fast curing EVA film.
Utilizing the latest flexible solar cell technology that we offer a new solution to your battery charging needs. No longer do you require a flat surface for mounting your solar panel. That means a lot of makers can build their outdoor prodcuts with the lightweight and flexible solar panel.
Feature:
- Thin-flim
- Flexible
- Waterproof
- Chainable
- Lightweight
Specification:
- Dimension: 165x38x0.5mm(with edge 195x58x0.5mm)
- Weight: 18g±2g
- Voltage: 2V
- Power: 0.5W
- Conversion Rate: ~10%
- Cell Type: Three junction of flexible amorphous silicon thin film solar cells

Technical details

Dimensions 190mm x50mm x1mm
Weight G.W 17g
Battery Exclude

ECCN/HTS

HSCODE 8541402000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.