SKU
110060024
Rating:
97% of 100
$49.90
-
+

Rich grove sensors and cables Upgrade instructions PDF guidance provided

As an open source hardware facilitator, we dedicate to make electronic prototyping easy and fast, and we believe that more effort should be put on concepts design rather than how to build basic circuits especially in the idea phase. That is why we created Grove.


Grove is a modular electronic platform for quick prototyping. Every module has one function, such as touch sensing, creating audio effect and so on. Just plug the modules you need to the base shield, then you are ready to test your idea buds.


This Grove - Starter Kit for Arduino is a perfect starter kit for Arduino begginers. It includes a Base Shield which have many Grove connectors on board, twelve Grove modules that covers most functions needed by a begginner and a very helpful user manual that can help get started quickly. 


Note: This kit does not include Arduino. If you need an Arduino, please click here to buy the Arduino Uno, or you may consider the Seeeduino V4.2 as a second choice.

You can watch the "Unboxing and Getting Started" video below to have a more understanding about this Starter Kit and build interesting projects using the modules from this kit. Also this video will help you set up all the necessary software to start using our Grove modules.

 Features

  • Well selected Grove modules with different functions including sensing, input, display etc, very suitable for beginners.

  • Cost effective comparing other starter kits for Arduino.

  • Well package with soft internal slot structure, protecting the product very well.

  • No soldering, no jumper wires.

  • Full Arduino library for Grove is provided. 

  • Detail instructions for each Grove module in our wiki system.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 305g
Battery Exclude

Part List

Base Shield 1
Grove - LCD RGB Backlight 1
Grove - Smart Relay 1
Grove - Buzzer 1
Grove - Sound Sensor 1
Grove - Touch Sensor 1
Grove - Rotary Angle Sensor 1
Grove - Temperature Sensor 1
Grove - LED 1
Grove - Light Sensor 1
Grove - Button 1
DIP LED Blue-Blue 1
DIP LED Green-Green 1
DIP LED Red-Red 1
Mini Servo 1
Grove Cables 10
9V to Barrel Jack Adapter 1
Grove starter kit Manual 1
Green Plastic Box 1

ECCN/HTS

ECCN EAR99
HSCODE 9023009000
USHSCODE 9023000000
UPC 841454107576
ROHS 1

Arduino 101 BLE Rover

Converting a rover to use the Arduino 101 including the Bluetooth Low Energy (BLE) radio and 6-axis Inertial Measurement Unit (IMU).

A funny toy named Button Fast

A funny toy named Button Fast

Grove - Starter Kit for Arduino

Grove is a modular electronic platform for quick prototyping. Every module has one function, such as touch sensing, creating audio effect and so on. Just plug the modules you need to the base shield, then you are ready to test your idea buds.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Easy to use and beginner friendly!
    Rating
    100%
    This kit is very easy to use and great product for beginners.
    With it prototyping become so easy like 1 2 3 and done :)
    Easy to manageable cables setup.
    Compatible with non-arduino (STM32 etc) boards too.

    Review by

    Posted on

  2. Great for beginners!
    Rating
    100%
    This is a perfect starter kit for arduino beginners with so many different sensors!

    Review by

    Posted on

  3.  
    Rating
    100%
    Nice

    Review by

    Posted on

  4.  
    Rating
    100%
    everything fine

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

  6.  
    Rating
    100%
    Easy to use, fast setup. Making prototyping allot quicker.

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by